Active and preferred
RoHS Compliant

BTF3050TE

The BTF3050TE is a 50 mOhm single channel Smart Low-Side Power Switch in a PG-TO252-5 package providing embedded protective functions.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTF3050TE
BTF3050TE
ea.

Product details

  • Certifications
    ISO 26262-ready
  • Channels
    1
  • Classification
    ISO 26262-ready
  • Control Interface
    Discrete
  • Diagnostic Features
    Output Status
  • Diagnostics
    Digital
  • EAS/Avalanche Energy
    120 mJ
  • EAS (Energy capability)
    120 mJ
  • Family
    HITFET™ + 12V
  • ID(lim) min
    8 A
  • ID
    3 A
  • IL(LIM)_TRIGGER min
    30 A
  • IL(LIM) min
    8 A
  • IL(nom)
    3 A
  • IL (Short Circuit Current)
    8 A
  • ISC max
    60 A
  • Load Current
    3 A
  • Mounting
    SMT
  • Nominal Load Current per channel
    3 A
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Protection strategy
    Auto-restart
  • RDS (on) (@ Tj = 25°C)
    40 mΩ
  • RDS (on) (@ Tj = 150°C) max
    100 mΩ
  • Recommended Operating Voltage max
    40 V
  • toff (Turn OFF time) max
    5 µs
  • ton (Turn ON time) max
    5 µs
  • VDS max
    40 V
OPN
BTF3050TEATMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The power transistor is built by a N-channel vertical power MOSFET. The device is monolithically integrated. The BTF3050TE is automotive qualified and is optimized for 12V automotive and industrial applications.

Features

  • Low Power DMOS leakage current in OFF
  • 3.3V & 5V compatible logic inputs
  • Electrostatic discharge protection (ESD)
  • Adjustable switching speed
  • Digital feedback with auto-restart
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Increased robustness
  • Selectable Slew-Rate
  • 3.3V Microcontroller compatible
  • Low DMOS leakage current

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }